Publish your products
GBF2370, Recessed Safety Station With Drain Pan, Wall Mounted Exposed Shower Head, Fire-Rated Construction

GBF2370, Recessed Safety Station With Drain Pan, Wall Mounted Exposed Shower Head, Fire-Rated Construction

GBF2370
Recessed Safety Station With Drain Pan, Wall Mounted Exposed Shower Head, Fire-Rated Construction

Application: Recessed barrier-free eye/face wash and shower safety station for use in 1- and 2-hour fire-rated walls. Unit has wall mounted exposed shower head and drain pan. Stainless steel cover provides attractive appearance and protects unit when not in use. When activated, cover serves as pan to collect waste water and return it into unit for drainage.

Fire Resistance: Unit can be used in 1- and 2-hour fire-rated walls without compromising integrity of wall. Unit has endothermic ceramic fiber blanket around cabinet and is sealed with fire barrier caulk. Unit is UL-listed as “Through-Penetration Firestop System No. W-L-7167.” Use fire barrier caulk when installing unit.

ADA Compliance: When installed at recommended mounting heights, unit complies with ADA requirements for accessibility by handicapped persons.

Shower Head: 10" diameter stainless steel with 20 GPM flow control. Furnished with horizontal supply pipe and wall escutcheon.

Shower Valve: 1" IPS brass stay-open ball valve with stainless steel “panic bar” actuator.

Cover/Drain Pan: 16 gauge stainless steel combination cover and drain pan. Grasping "panic bar" handle and opening cover pulls spray head assembly down from vertical to horizontal position, activating water flow. While unit is in operation, waste water is collected in drain pan and returned into cabinet for drainage. Unit remains in operation until cover is returned to closed position.

Eye/Face Wash Spray Head Assembly: Two FS-Plus™ spray heads mounted on supply arms. Each spray head has individually adjustable flow control and filter to remove impurities from water flow.

Eye/Face Wash Valve: 1/2" IPS brass plug-type valve with O-ring seals. Furnished with in-line strainer to protect valve from debris and foreign matter.

Mounting: 16 gauge stainless steel cabinet with flange featuring 3/8" return for recessed mounting in wall.

Pipe and Fittings: Exposed pipe and escutcheon are brushed stainless steel.

Supply: 1" NPT male inlet.

Waste: 2" NPT male outlet.

Sign: ANSI-compliant identification sign.

Quality Assurance: Unit is completely assembled and water tested prior to shipment.

U.S. Patent 5,768,721

Available Options

  • G6040 Thermostatic mixing valve to blend hot and cold water to deliver tepid water. Valve has flow capacity of 50 gallons (189 liters) per minute at 30 PSI (2.1 bar) pressure drop. Valve can be used to supply emergency shower or combination safety station. Depending on water supply size and pressure, valve can supply multiple units.
  • PCC Polished chrome plated brass shower supply nipple.
  • AP250-018SS Brushed stainless steel support brace for wall mounted showers. Brace mounts above or below shower.
  • AP250-065 Modesty curtain for wall mounting.
  • AP280-235 Electric strobe light and alarm horn unit for recess mounting in finished wall. Light illuminates and horn sounds when eye/face wash or shower is activated. Includes additional leads for remote monitoring.
  • AP280-237 Electric strobe light and alarm horn unit with silencing switch for recess mounting in finished wall. Light illuminates and horn sounds when shower is activated. Includes additional leads for remote monitoring.
Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberGBF2370
    Product TypeFire-Rated Recessed Combination Eyewash/Facewash & Shower Station
    Installation TypeFully Recessed Wall Mounting
    Fire Resistance CertificationUL-Listed as "Through-Penetration Firestop System No. W-L-7167"
    Wall Integrity RatingApproved for use in 1-hour and 2-hour fire-rated wall assemblies without compromising rating
    Fire Protection ConstructionCabinet encapsulated on 5 sides with an endothermic ceramic fiber blanket; factory-sealed with high-performance fire barrier caulk
    Cabinet & Flange Material16-Gauge Stainless Steel with a 3/8" return flange for clean flush wall aesthetics
    Shower Head10" (254 mm) Diameter Stainless Steel with 20 GPM Flow Control
    Shower Piping/MountingFurnished with horizontal brushed stainless steel supply pipe and wall escutcheon
    Shower Valve1" IPS Brass Stay-Open Ball Valve with Stainless Steel "Panic Bar" Actuator
    Shower Flow Rate20 GPM (75.7 L/min) constant internal regulation
    Cover / Drain Pan Mechanism16-Gauge Stainless Steel Combination Cover and Drain Pan
    Eyewash/Facewash ActivationGrasping front "Panic Bar" handle and lowering panel pulls spray heads from vertical to horizontal deployment, instantly initiating water flow. Unit remains active until panel is fully closed.
    Drain Pan FunctionWhile the unit is operational, the open cover functions as a drain pan to collect waste water, returning it directly into the cabinet interior for traditional drainage via building wastewater pipe infrastructure.
    Eye/Face Wash Spray Heads(2) FS-Plus™ Spray Heads mounted on supply arms with individual adjustable flow controls & filters
    Eye/Face Wash Valve1/2" IPS Brass Plug-Type Valve with O-Ring Seals & in-line strainer
    Water Supply Inlet1" NPT Male Inlet
    Waste Outlet Connection2" NPT Male Outlet (Direct connection to facility drainage plumbing)
    Wall Framing DepthFits seamlessly into standard 3-5/8” (92 mm) deep wall cavities
    ADA ComplianceMeets all ADA accessibility guidelines when mounted at specified layout heights
    Compliance & CertificationsANSI Z358.1-2014, Uniform Plumbing Code (UPC), cUPC Listed 8116
    Patent ProtectionProtected under U.S. Patent 5,768,721
    Included AccessoriesANSI-compliant identification sign, inspection tag


    fire rated safety station, fire rated eyewash, recessed emergency shower, barrier free safety station, recessed eyewash station, recessed eye wash, recessed facewash, recessed face wash, guardian equipment gbf2370, internal plumbing eyewash, fire barrier safety shower, combination safety station, emergency drench shower, ada compliant eyewash, ada compliant facewash, eye face wash shower, through penetration firestop, laboratory safety center, corridor emergency shower, ul listed eyewash station, fs-plus spray heads, stay open ball valve, 10 inch stainless shower, integrated drain pan, wall mounted exposed shower, dual function safety station, concealed emergency eyewash, architectural safety fixture, industrial drench shower, ansi z358.1 safety station, fire resistance eyewash, endothermic blanket shower, internal drain eyewash, space saving eye wash, stainless steel eyewash

Technical specification
  • Unique ref.Guardian-Equipment-GBF2370
  • Product familyPlumbing
  • Product groupRecessed Lab Units & Safety Centers
  • TypeObject (single object)
  • Date of publishing2025-05-01
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Valves
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit