Publish your products
Locarno Single lever kitchen mixer 230, pull-out spray, 2jet, sBox
Locarno Single lever kitchen mixer 230, pull-out spray, 2jet, sBox
    hansgrohe

    Locarno Single lever kitchen mixer 230, pull-out spray, 2jet, sBox

    Locarno Single lever kitchen mixer 230, pull-out spray, 2jet, sBox
    Specification
    • Surfaces: - 04827000 Chrome - 04827250 Brushed Gold Optic - 04827670 Matt Black - 04827800 Stainless Steel Optic - 04827830 Polished Nickel Specification: • ComfortZone 230 • swivel range 150° • normal spray, shower spray • lockable shower spray, spray returns through pressing spray diverter and spray returns automatically through handle closing • MagFit magnetic shower support • maximum flow rate at 3 bar: 6,6 l/min • ceramic cartridge • temperature limitation adjustable • integrated non-return valve • suitable for continuous flow water heaters • sBox for quiet, smooth and protected hose guidance in the cabinet, under the countertop • extension length up to 76 cm
    Technical specification
    • Unique ref.04827USA
    • Product familyKitchen mixers
    • Product groupLocarno
    • TypeObject (single object)
    • Date of publishing2022-11-02
    • Edition number1
    • Height (inches)17.38
    • Width (inches)4.5
    • Depth (inches)10.25
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)4
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit