Unique ref.: | 15356400 |
---|---|
Brand: | hansgrohe |
Product family: | RainSelect |
Product group: | Shower thermostat |
Width (mm): | 527 |
Height (mm): | 90 |
Depth (mm): | 84 |
Date of publishing: | 2018-01-15 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.hansgrohe.com/articledetail--15356400 |
---|---|
Installation instructions: | https://www.hansgrohe.com/articledetail--15356400 |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.hansgrohe.com/articledetail--15356400 |
Instruction video: | |
GTIN code: | 4059625033982 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-nz/hansgrohe/product/15356400
Material main: | |
---|---|
Material secondary: | |
Designed in: | Germany |
Manufactured in: | Germany |
Weight Net (Kg): | 3.54 |
BIMobject Category: | Sanitary - Taps & Mixers |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Sanitary ware |
UNSPSC code: | 301815 |
Uniclass 1.4 Code: | L725111 |
Uniclass 1.4 Description: | Mixer taps |
Uniclass 2.0 Code: | PR-31-75 |
Uniclass 2.0 Description: | Sanitary Accessories |
Uniclass 2015 Code: | Pr_40_20_87 |
Uniclass 2015 Description: | Taps and water supply outlet fittings |
NBS Reference Code: | 31-75 |
NBS Reference Description: | Sanitary Accessories |
CSI MasterFormat 2014 Code: | 22 41 39 |
CSI MasterFormat 2014 Title: | Residential Faucets, Supplies, and Trim |
OmniClass Number: | 23-31 11 00 |
OmniClass Title: | Faucets |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
Name | Value |
---|---|
Colour | white/chrome ; chrome |
Connection Size | 57 mm |
Connection Type | G 1/2 |
Depth | 84 mm |
Height | 87 mm |
Length | 527 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Created By | info@hansgrohe.com |
Created On | 4/10/2017 12:00:00 AM |
Description | RainSelect Finish set for concealed installation for 3 functions |
Length | 527 mm |
Name | RainSelect Finish set for concealed installation for 3 functions 15356400 |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Asset Type | fixed |
Colour | white/chrome ; chrome |
Created By | info@hansgrohe.com |
Created On | 4/10/2017 12:00:00 AM |
Description | RainSelect Finish set for concealed installation for 3 functions |
Features | " - depending on volume flow and installation situation approx. 50% flow rate reduction and integrated shut off function - 3 outlets - simultaneous use of several outlets - Select push-button on/off control for 3 outlets - thermostat cartridge, Select valve - safety lock at 40 degrees Celsius - temperature limitation adjustable - flow rate: 26 l/min - operating pressure: min. 0.1 MPa/max. 1.0 MPa - scope of supply: handles, sleeves, escutcheon, mixing unit, buttons, non-return valve" |
Manufacturer | hansgrohe |
Model Number | 13102000 |
Model Reference | 13102000 |
Name | RainSelect Finish set for concealed installation for 3 functions 15356400 |
Warranty Description | http://www.hansgrohe-int.com/guarantee |
Warranty Duration Labour | 5 |
Warranty Duration Parts | 5 |
Warranty Duration Unit | years |
Warranty Guarantor Labour | info@hansgrohe.com |
Warranty Guarantor Parts | info@hansgrohe.com |
BIMobject®