Publish your products
Crometta E Overhead shower 240 1jet 1.75 GPM
hansgrohe

Crometta E Overhead shower 240 1jet 1.75 GPM

Crometta E Overhead shower 240 1jet 1.75 GPM
Specification
  • Surfaces: - 26943671 Matt Black - 26943821 Brushed Nickel - 26943001 Chrome Specification: • shower head size: 240 x 240 mm • spray type: Rain • ball-joint: overhead shower angle adjustable • material spray disc: plastic • fully finished matching spray face • maximum flow rate at 3 bar: 6,6 l/min • minimum flow pressure: 1 bar • installation: ceiling or wall • connection thread G ½ • connection dimension: DN15 • suitable for continous flow water heaters
Technical specification
  • Unique ref.26943USA
  • Product familyOverhead showers
  • Product groupCrometta E
  • TypeObject (single object)
  • Date of publishing2022-11-02
  • Edition number1
  • Height (mm)2.38
  • Width (mm)9.5
  • Depth (mm)9.5
Related
  • Material mainChrome
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)0.7
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011383
  • ETIM NameShower head
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit