Publish your products
TecCrete Raised Access Floor - Concrete-and-Steel Composite Structure Bare or Laminated, 3" to 68" Finished Floor Height
Haworth US
Archived

TecCrete Raised Access Floor - Concrete-and-Steel Composite Structure Bare or Laminated, 3" to 68" Finished Floor Height

TecCrete

Featuring a proprietary concrete-and-steel composite structure and an exposed concrete surface that’s beautiful enough to leave bare, Haworth’s new TecCrete® builds on a 25-year legacy as the access floor that doesn’t feel like one or look like one. It’s the strongest and most durable access flooring system in its class. And it’s the greenest, manufactured in a Zero Landfill Plant with 58% recycled content. In addition, tight panel gap tolerances and a flat underside make TecCrete ideal for underfloor air distribution. Available bare or with a range of factory-applied finishes, TecCrete is the solid, quiet choice for any environment, from offices to data centers.

  • Available in 1,250-lb, 1,500-lb, 2000-lb, and 2500-lb point load ratings.
  • Finished floor heights from 3” to 30” standard. Up to 96” by special order.
  • Flat underside eases installation and sealing of underfloor air plenum partitions.


Note: To utilize Haworth's material library and Revit family programming, create the folder C:/Haworth and save the families & template file (Haworth Product and Materials Template.rte) into the folder.
Technical specification
  • Unique ref.haworth-0038
  • Product familyAccess Flooring
  • Product groupAccess Floors
  • TypeObject (single object)
  • Date of publishing2011-10-18
  • Edition number1
Classification
  • BIMobject CategoryFlooring - Raised Access
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit