Publish your products
Flow120 heat recovery ventilator
Flow120 heat recovery ventilator
Flow120 heat recovery ventilator
Flow120 heat recovery ventilator
Flow120 heat recovery ventilator
    Helty

    Flow120 heat recovery ventilator

    Silent and efficient, Flow120 is the wall-recessed HRV system with an air exchange capacity of up to 120 m³/h. With 4 adjustable airflow speeds, plus night mode and hyperventilation, Helty Flow120 ensures proper ventilation in modern residential spaces or small offices in the tertiary sector. The possibility of choosing between different cover options (paintable metal sheet, or white/black plexiglass) allows Flow120 to blend harmoniously into any environment, from home interiors to office spaces. The dedicated recessed installation setup also makes it possible to work on external walls with a thickness of just 34.5 cm. The enthalpy heat exchanger provides heat recovery of up to 88%, ensuring high energy efficiency. For horizontal installation - such as under a window - there is the Flow120H version, specifically designed for this type of application. The ductable Flow C120 model offers an even more versatile solution for HRV system design, allowing multiple rooms within the dwelling to be served. The Flow120 version with grille outlets on side of the window reveal enables installation without compromise, fully preserving the facade aesthetics.
    Technical specification
    • Unique ref.Flow120
    • TypeObject (single object)
    • Date of publishing2026-03-09
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Heat Recovery

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City