Publish your products
Turnstile B700
Turnstile B700
    Heras

    Turnstile B700

    Available in a range of configurations to match a wide variety of security levels, operational and aesthetic requirements, such as: 90’ 4-arm, 120’ 3-arm , single, straight arm, solid rotor. Materials and finishes include high quality polyester powder coating in a wide range of colours, and optional galvanised and stainless steel frame and rotors to withstand the harshest external environments.

    The heavy duty mechanism with continuously rated solenoids is designed for intensive use. The rubber coupling between rotor and mechanism minimises vibration, noise, bounce-back, and wear on mechanism.

    A solid state control unit interfaces to most available access control and membership systems. Key operated overrides allow passage during power failure and aid installation and diagnostics.

    A special non-return sprocket assembly prevents unauthorised entry when rotor is moving or locked.

    The Heras turnstile B700 is ideal for commercial and industrial locations (specifically unmanned perimeter security and employee controlled entrances).

    Specification
    • • Category: Tourniquet/Turnstile/Drehkreuz/Rotationsgrindar • Duration Unit: Maintenance advise every 6 months • Material: Steel • Name: B700 • Nominal Height: 2317 • Nominal Width: 1360 • Warranty Description: 1 year • Warranty Duration Labour: 1 year • Warranty Duration Parts: 1 year • Warranty Duration Unit: 1 year
    Technical specification
    • Unique ref.Turnstile-B700
    • Product familyLandscaping
    • Product groupGates
    • TypeObject (single object)
    • Date of publishing2021-12-17
    • Edition number1
    • Height (mm)2317
    • Width (mm)1360
    Related
    • Material mainSteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Gates
    • IFC classificationObject
    • Uniclass 2015 CodeSs_25_32_35_90
    • Uniclass 2015 DescriptionTurnstile systems
    • CSI MasterFormat 2014 Code11 14 13.19
    • CSI MasterFormat 2014 TitleTurnstiles
    • OmniClass Number23-29 13 23
    • OmniClass TitleAccess Control Turnstiles