Publish your products
Aeron Work Chair, Side Chair and Work Stool
Aeron Work Chair, Side Chair and Work Stool
Aeron Work Chair, Side Chair and Work Stool

    Aeron Work Chair, Side Chair and Work Stool

    4.7 out of 5 stars4.7(39 reviews)

    Product Story 

     The Aeron chair didn't end up in the Museum of Modern Art's permanent collection just because it looks cool. Although it does. Its looks are only the beginning. Aeron accommodates both the sitter and the environment. It adapts naturally to virtually every body, and it's 94% recyclable. Even if it's black, it's green.

    • Recycled Material

    • REMASTERED DESIGN - While its iconic form has remained largely unchanged, the Aeron Chair has been remastered from the casters up. With the help of Don Chadwick, the chair’s original co-designer, Herman Miller has updated Aeron to incorporate more than 20 years of research on the science of sitting, as well as advancements in materials, manufacturing, and technology.

    • HIGH QUALITY MATERIALS - Across Aeron's 8Z Pellicle elastomeric suspension seat and backrest, eight latitudinal zones of varying tension envelop you as you sit, delivering greater comfort and ergonomic support. The new 8Z Pellicle also allows body heat to pass through to help maintain an even and comfortable skin temperature.

    • COOLS & VENTILATES - Sitting in one position reduces the natural pumping action of the muscles that deliver nutrients to the spine. As you sit in Aeron, however, the tilt allows the chair to move seamlessly with your body, so shifting between forward and reclining postures is smooth and balanced throughout the entire range of recline.

    • SIZES FOR EVERY BODY - With chairs, one size does not fit all people. Based on an ends-to-the-middle design approach, Aeron comes in three sizes (A, B, and C) to provide an inclusive fit that delivers the same level of comfort to the largest range of anthropometric body types of any office chair

    • ERGONOMIC SUPPORT - For individuals sitting in Aeron, cross-performance design means the ergonomic chair fully accommodates the widest possible range of activities and postures people adopt while working, from intense, forward-facing focus to relaxed, contemplative recline.


    Technical specification
    • Unique ref.aeron-work-chair-side-chair-and-work-stool
    • Product familyRetail and Commercial Seating Furniture
    • Product groupAeron Chairs
    • TypeObject (single object)
    • Date of publishing2019-01-01
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Chairs

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit