Publish your products
HTL2 ISO, telescopic lip dock leveller
Hörmann
Archived

HTL2 ISO, telescopic lip dock leveller

4.6 out of 5 stars4.6(7 reviews)
Hörmann insulated telescopic lip dock leveller HTL2 ISO Hydraulic dock leveller according to EN 1398 Conformity mark: CE, EAC, UKCA With Environmental Product Declaration (EPD) acc. to ISO 14025 and EN 15804, ift Rosenheim EPD-VT-0.6.1 Dimensions (width x length): 2000-2250 x 2000-3000 mm Application areas: Logistics, commercial halls, industrial halls, warehouses, inside the hall
Specification
  • • Standard equipment to choose - Optional extras Ordering width: • 2000 mm • 2100 mm • 2250 mm Ordering length (installation height): • 2000 mm (? mm) • 2500 mm (? mm) • 2750 mm (? mm) • 3000 mm (? mm) Dock leveller levelling dependent on ordering length and means of transport. In accordance with EN 1398, a max. slope of 12.5% (approx. 7°) is permissible for all industrial truck types. Design: Dock leveller with torsional flexibility, platform with reinforcement profiles at the bottom side, electrohydraulic system with 2 main cylinders, welded steel frame Insulation panels, 50 mm thick, directly below the platform and lip, panel under lip moves when extending. Vertical and horizontal gap sealing, brush seals, seals made of tarpaulin material. Panel under platform: • Flush with the dock leveller at the front (for door guide on dock leveller) - Protruding 160 mm (for door guide in front of the dock leveller) • Carrying capacity: Rated load 60 kN acc. to EN 1398 Note: Restriction of total weight of industrial trucks with PU/Vulkollan rollers recommended to prevent lane grooves in the platform: For reach lift trucks max. 4 t, for industrial trucks max. 6 t. This figure does not change the rated load! Platform made of moulded, anti-slip steel (running plate S235). Platform material thickness: 8/10 mm Lip made of moulded, anti-slip steel (running plate S355). Application areas: Logistics, commercial halls, industrial halls, warehouses, inside the hall
Technical specification
  • Unique ref.3560
  • Product familyDock levellers
  • Product groupTelescopic lip dock levellers
  • Date of publishing2021-12-01
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryLoading Equipment - Dock levellers
  • IFC classificationRamp
  • UNSPSC nameLift stations
  • UNSPSC code47101533
  • Uniclass 2015 CodeEF_35_20
  • Uniclass 2015 DescriptionRamps
  • CSI MasterFormat 2014 Code11 13 19.13
  • CSI MasterFormat 2014 TitleLoading Dock Levelers
  • OmniClass Number23-23 23 17
  • OmniClass TitleLoading Dock Ramps And Bridges
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit