Publish your products
Lay-In Galvanized Wireway, NEMA Type 1
Archived

Lay-In Galvanized Wireway, NEMA Type 1

Protects electrical wiring in applications where dust, dirt, oil and water are not serious problems. All sections and fittings are completely open on one side so wires and cables can be laid in along wireway run. No pulling through of wires or cables prevents damage to insulation that often occurs in a pull-through wiring system. Flat cover design allows for mounting flush with walls or ceilings. Keyhole screw slots on flat covers provide easy access. Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
Specification
  • Application: This galvanized wireway features an open design on one side so wires and cables can be laid in safely along the entire run without pulling. A variety of lengths and fittings accommodate design requirements. Features: • Flat cover design • Open top assembly • Available with or without knockouts • Keyhole screw slots on flat covers • Knockouts on wireway sides Specifications: • 16 or 14 gauge galvanized steel covers and bodies Finish: Unpainted galvanized steel Industry Standards: UL 870 Listed; File No. E27524 cUL Listed per CSA C22.2 No. 26; File No. E27524 NEMA/EEMAC: Type 1 IEC 60529, IP30
Technical specification
  • Unique ref.nema_1
  • Product familyElectrical equipment
  • Product groupCable accessories
  • TypeObject (single object)
  • Date of publishing2014-04-01
  • Edition number1
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationCable Carrier Segment
  • UNSPSC nameCable accessories
  • UNSPSC code26121630
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit