This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

HD-Swing™ Series 4800 Overhead Concealed Bottom or Side Access Header and Direct Drive

Unique ref.: Horton-S4800
Brand: Horton Automatics
Product family: Doors
Product group: Doors
Date of publishing: 2013-09-09
Edition number: 1
Type: Object (single object)
Download (12)
Heavy Duty Swinging
HD-Swing and PowerSwing Super Duty Swing Door Systems

These systems are designed for the most demanding applications. Multiple configurations available including overhead concealed and surface applied mounting with choice of inswing, outswing, and parallel inswing configurations.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Door sets
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
This product is available in:
North America
  • United States

BIMobject®