Publish your products
Wooden door
Wooden door
Wooden door
Wooden door
Wooden door
Wooden door
Wooden door
Wooden door
Wooden door
Wooden door
    Archived

    Wooden door

    3.8 out of 5 stars3.8(5 reviews)
    With or without a top panel for perfect integration in the design of the partition, fitted with a standard or custom-made glass vision panel, the wooden door has many possibilities depending upon your fitting-out needs in the tertiary and industrial sectors.
    Specification
    • Std dimensions
      Height 2040mm
      Width 830mm

      Hanging method
      Hinges
      Pivots
      Cube system

      Option(s)
      Single - Double
      Swing - Sliding
      With or without Oculus

      Acoustic
      30 - 42 dB Rw
      29 - 41 dB RA

      Coatings
      Solid core with laminated coating

    Technical specification
    • Unique ref.BOIS
    • Product familyPortes
    • Product groupPorte bois
    • TypeObject (single object)
    • Date of publishing2019-06-05
    • Edition number1
    • Height (mm)3000
    • Width (mm)1030
    • Depth (mm)40
    Related
    • Material mainWood
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Swing Doors
    • IFC classificationDoor
    • UNSPSC nameWooden doors
    • UNSPSC code30171504
    • OmniClass Number23-17 11 15
    • OmniClass TitleWood Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit