Publish your products
10 Gang Concrete Floor Box

10 Gang Concrete Floor Box

Features
  • Designed for applications requiring up to 2 in. conduits
  • Stamped steel construction
  • Pre and post pour adjustment
  • Patent pending, labor saving, easy mount device plates
  • Rectangular covers
Technical specification
  • Unique ref.hubbell-cfb10g55e
  • Product familyFloor Boxes
  • Product groupFloor Box - Recessed
  • TypeObject (single object)
  • Date of publishing2015-09-28
  • Edition number1
  • Height (inches)6
  • Width (inches)10.96
  • Depth (inches)10.96
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical boxes
  • UNSPSC code39121303
  • CSI MasterFormat 2014 Code26 05 33.16
  • CSI MasterFormat 2014 TitleBoxes for Electrical Systems
  • OmniClass Number23-35 33 15
  • OmniClass TitleElectrical Junction Boxes

Region availability

North America
United States