Publish your products
CFB11G Series Multi-Service Floor Box

CFB11G Series Multi-Service Floor Box

CFB11G Series Multi-Service Floor Box
The CFB11G series floor box is designed for maximum capacity to service Audio/Video communications and power requirements. Providing 11-gangs to populate with various services, this floor box is the ultimate in capacity and functionality. Multiple conduit knockouts allow power, voice/data and multi-media cables to be pulled separately.

CFB7G and CFB11G Series Features
  • cULus 514A Listed and scrub water approved for carpet, tile and wood floors
  • Attractive brass or aluminum covers with stainless steel locking studs
  • 4" or 6" depth of concrete pour
  • 2" trade size knockouts allow capacity for pre-terminated connectors
  • Leveling feet provide before pour adjustment
  • Supplied with 11-gauge galvanized steel temporary concrete cover
  • Ideal for the most demanding applications that require A/V and multi-media services
  • Accepts industry standard wallplates
  • Can be used with the on-grade barrier for grade level installations, which prevents corrosion from contact with the grade
  • Over 3.75" of space behind faceplates for active modules, bend radius and pre-terminated connectors

Technical specification
  • Unique ref.systemone-CFB11G4
  • Product familyFloor Boxes
  • Product groupFloor Box - Recessed
  • TypeObject (single object)
  • Date of publishing2015-09-28
  • Edition number1
  • Height (inches)4.08
  • Width (inches)13.5
  • Depth (inches)12.16
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical boxes
  • UNSPSC code39121303
  • CSI MasterFormat 2014 Code26 05 33.16
  • CSI MasterFormat 2014 TitleBoxes for Electrical Systems
  • OmniClass Number23-35 33 15
  • OmniClass TitleElectrical Junction Boxes

Region availability

North America
United States