Publish your products
Cloakroom, Flexible wallsystem 750
Hyllteknik

Cloakroom, Flexible wallsystem 750

4.2 out of 5 stars4.2(5 reviews)
Designed to offer a logical and practical system to suit many room interiors. Simply mount the support rail and hang up the uprights. Quick, simple and with the lowest possible installation costs. Highly recommended if you want the potential to alter your room interior to suit changing requirements. The shelves and other metal parts are available powder coated in Hylltekniks colours: T1-white, T2-grey, T3-dark grey , T4-black, T5-metallic paint, T6-purple red, T7-sapphire blue, T8-pine green, T9-aluminium, T10-red, T11-green eller T12-blue. The shelving system is also available in galvanized and stainless steel. Hylltekniks components for cloakroom is avaliable in beech, birch and oak. For more information about the products visit our website.
Technical specification
  • Unique ref.cl_fl_wa750
  • Product familyComponents for shelving system
  • Product groupCloakroom
  • TypeObject (single object)
  • Date of publishing2013-12-10
  • Edition number1
  • Width (mm)750
Related
  • Material mainMetal
  • Material secondaryWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Hooks & Hangers
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City