Publish your products
BEAUTY double- sided mirror
BEAUTY double- sided mirror
BEAUTY double- sided mirror
BEAUTY double- sided mirror
    Ideagroup

    BEAUTY double- sided mirror

    4.5 out of 5 stars4.5(17 reviews)
    Double-sided Beauty mirror with Stainless Steel perimeter frame, with safety glass, no light. Finish of the frame available in Glossy, Brushed and Matt Black. Socket not possible.
    Technical specification
    • Unique ref.BEAUTY-double-sided-mirror
    • Product familyMirrors
    • Product groupaluminium framed mirror without lighting
    • TypeAssembly (multiple objects)
    • Date of publishing2023-06-01
    • Edition number1
    • Width (mm)450
    • Depth (mm)50
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategorySanitary - Mirrors
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_25_71_53
    • Uniclass 2015 DescriptionMirrors
    • OmniClass Number23-21 37 13 15
    • OmniClass TitleMirrors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit