Publish your products
KUBO PV 75 UNHAND DOOR IC BRT/SIL CLEAR
KUBO PV 75 UNHAND DOOR IC BRT/SIL CLEAR

    KUBO PV 75 UNHAND DOOR IC BRT/SIL CLEAR

    Kubo Outside Pivot Door, 750 mm Reversible, Clear 6 mm Safety Glass, Ideal Clean Coating

    Specification
    • Kubo Outside Pivot Door, 750 mm, Reversible, with Clear 6 mm Safety Glass and Ideal Clean Coating for Easy Clean

    Technical specification
    • Unique ref.T7302
    • Product familySanitary
    • Product groupShower enclosures
    • TypeObject (single object)
    • Date of publishing2018-12-05
    • Edition number1
    • Height (mm)1950
    • Width (mm)770
    • Depth (mm)50.09
    Links
    Related
    • Material mainGlass
    • Weight Net (Kg)28
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers