Publish your products
Freedom Dual shower with M1 rain shower, fixed riser

Freedom Dual shower with M1 rain shower, fixed riser

Ceratherm 100 dual with idealrain rainshower m1, fixed riser 1.15 m, m3 kit and fastfix
Specification
  • Ceratherm 100 dual with idealrain rainshower m1, fixed riser 1.15 m, m3 kit and fastfix
Technical specification
  • Unique ref.A6290
  • Product familySanitary
  • Product groupShower mixers
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)1252
  • Width (mm)313
  • Depth (mm)488
Related
  • Material mainBrass
  • Weight Net (Kg)6.5
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_87_81
  • Uniclass 2015 DescriptionShower thermostatic water supply sets
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

Europe
Guernsey
Ireland
Isle of Man
Jersey
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit