Publish your products
United States
English (New Zealand)
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/32db0eb4-4eab-4fa2-ae72-43e724dc692c
Home
Categories
Sanitary
Wash basins
La Dolce Vita® Vessel, square, 40x40 cm, height 20 cm, no overflow, incl fixation D570967, white
Unavailable in United States
Ideal Standard
Follow
La Dolce Vita® Vessel, square, 40x40 cm, height 20 cm, no overflow, incl fixation D570967, white
La Dolce Vita® Vessel, square, 40x40 cm, height 20 cm, no overflow, incl fixation D570967, white
Download
Specification
Specification
La Dolce Vita® Vessel, square, 40x40 cm, height 20 cm, no overflow, incl fixation D570967, white, carton box, EU pallet
Technical specification
Technical specification
Unique ref.
E2718
Product family
La Dolce Vita
Product group
WASHBASIN
Type
Object (single object)
Date of publishing
2024-03-28
Edition number
1
Height (mm)
200
Width (mm)
400
Depth (mm)
345
Links
Links
Product url
https://www.idealstandard.co.uk/products/collections/la-dolce-vita#tile-gallery
Installation instructions
https://www.idealstandard.co.uk/products/catalog/washbasins/basins
Instruction video
https://www.youtube.com/@Idealstandardinternational
Product certification
https://www.idealstandard.co.uk/about-us/contact-service
Technical description
https://www.idealstandard.co.uk/products/catalog/washbasins/basins
Related
Related
Material main
Fireclay
Designed in
Italy
Weight Net (Kg)
11
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96
Uniclass 2015 Description
Wash basins, sinks and troughs
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Region availability
Europe
Belgium
Bulgaria
Czech Republic
Denmark
France
Germany
Greece
Italy
Netherlands
Poland
Russia
Spain
United Kingdom
Similar products
Ideal Standard
MAGNUM SIDE LF 120 CORNER GLOSSY BRILL
4.4
(
18
)
Download
Ideal Standard
KUBO 2SLIDER DOOR 150 UNHAND IC BRT/SIL
3.5
(
13
)
Download
Ideal Standard
M+L MIRROR LOW H 40X100
Download
Ideal Standard
I.Life b, close coupled toilet with cistern side inlet 6/3l and sandwich seat
Download
Ideal Standard
M+L MIRROR LOW H 60X100
Download
Ideal Standard
M+L MIRROR ECO 100X70 NO FRAME
Download