Publish your products
TONIC/TUR F/S BTH 180X80 WHITE
TONIC/TUR F/S BTH 180X80 WHITE
TONIC/TUR F/S BTH 180X80 WHITE
TONIC/TUR F/S BTH 180X80 WHITE
TONIC/TUR F/S BTH 180X80 WHITE
TONIC/TUR F/S BTH 180X80 WHITE

    TONIC/TUR F/S BTH 180X80 WHITE

    Tonic II- Vasca per installazione a centro stanza dotata di colonna di scarico e telaio - 180x80
    Specification
    • Vasca per installazione a centro stanza dotata di colonna di scarico e telaio - 180x80
    Technical specification
    • Unique ref.E3981
    • Product familySanitary
    • Product groupBaths
    • TypeObject (single object)
    • Date of publishing2017-06-23
    • Edition number1
    • Height (mm)600
    • Width (mm)800
    • Depth (mm)1800
    Links
    Related
    • Material mainAcrylic
    • Weight Net (Kg)54
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    Europe
    France
    Germany
    Italy
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit