Publish your products
Fastlane Plus 30MA
Archived

Fastlane Plus 30MA

The Fastlane Plus 30MA is a single barrier arm variant of the original barrier arm optical turnstile, ideal for compact lane widths. This model is provided in the same footprint and may be integrated with the dual barrier 400MA to provide DDA complaint lane widths.

The 30MA includes the same premium features, such as a unique self-resetting breakaway arm safety feature and an intuitive lane status display to guide users through the system. It can be configured to match the required entry and exit settings the building requires, for example card in/card out or card in/free exit with automatic operation of the barrier arms on exit.

The infrared optical system identifies tailgaters as close as 5mm from the authorised pedestrian, thus enforcing a one pass/one entry policy.

The end panel profile is available with round or square options, and the enclosure is finished using 304 brushed stainless steel with Deep Black Quartz Corian for concealed reader mounting. Special finishes and decorative top options are available.

Each lane has a Fastlane Connect web server to provide LAN functionality for remote control and support.

Technical specification
  • Unique ref.plus-30ma
  • Product familyFastlane Plus
  • Product groupBarrier Arm Turnstiles
  • TypeObject (single object)
  • Date of publishing2017-06-13
  • Edition number1
  • Height (mm)965
  • Width (mm)160
  • Depth (mm)973
Related
  • Material mainStainless steel
  • Material secondaryPowder coated steel
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
  • Weight Net (Kg)53
Classification
  • BIMobject CategoryDoors - Security
  • IFC classificationDoor
  • UNSPSC nameGate barrier systems
  • UNSPSC code46161510
  • Uniclass 2015 CodePr_30_59_34
  • Uniclass 2015 DescriptionGates and turnstiles
  • CSI MasterFormat 2014 Code11 14 13.19
  • CSI MasterFormat 2014 TitleTurnstiles
  • OmniClass Number23-29 13 23
  • OmniClass TitleAccess Control Turnstiles
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit