Publish your products
Sanitary Toilets INAX Satis G Integrated Shower Toilet
Sanitary Toilets INAX Satis G Integrated Shower Toilet
    INAX

    Sanitary Toilets INAX Satis G Integrated Shower Toilet

    Get in contact with INAX

    Technical specification
    • Unique ref.Sanitary_Toilets_INAX_Satis_G_IntegratedShowerToilet
    • Product familyChinaware/Ceramics (WC)
    • Product groupWC Close Coupled
    • TypeObject (single object)
    • Date of publishing2025-03-19
    • Edition number1
    • Height (mm)540
    • Width (mm)375
    • Depth (mm)705
    Related
    • Material mainPolypropylene
    • Designed inThailand
    • Manufactured inThailand
    • Weight Net (Kg)44
    Classification
    • BIMobject CategorySanitary - Toilets
    • OmniClass Number23-31 19 19
    • OmniClass TitleWater Closets 

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam