Publish your products
Thermal Expansion Joint Systems, Wall and Ceiling Systems - 113 Series Surface Mount (wall/corner wall/ceiling)
inpro
Archived

Thermal Expansion Joint Systems, Wall and Ceiling Systems - 113 Series Surface Mount (wall/corner wall/ceiling)

Features and Benefits
  • System for Drywall Finishes
  • Frame allows for finish with joint compound or wall covering.
  • Dual durometer seal provides secure fit and optimal flexibility.
Key Specifications
  • Wall to Corner, Wall to Ceiling, Movement: +/- 25%, Joint width: 1"-3", optional fire rated, optional vapor barrier
Technical specification
  • Unique ref.2397-022
  • Product familyExpansion Joints
  • Product groupExpansion Joint Systems
  • TypeObject (single object)
  • Date of publishing2010-11-01
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Joining Systems
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit