Publish your products
Colorado 10P 120X60 | Sliding tile display
Colorado 10P 120X60 | Sliding tile display
Colorado 10P 120X60 | Sliding tile display
Colorado 10P 120X60 | Sliding tile display
    INSCA

    Colorado 10P 120X60 | Sliding tile display

    Colorado sliding tile display stand for 120x60 cm tiles.

    This model is designed to hold up to 10 pieces. Its 90º rotating system allows each sample to be displayed both vertically and horizontally, optimising the customer experience in small spaces.

    Simplified model for prescription purposes. Property of INSCA. Commercial use or reproduction prohibited.

    Specification
    • Finish: White

      Other colors: Silver, Anthracite and Black

      Dimensions: 807x1338x825 (mm)

      Sample number: 10 or 20

      Other sample sice: 60x60, 75x75, 90x90, 80x80, 100x100, 120x120 and 150x75 cm

      Tile thickness: From 10 to 12 mm

    Technical specification
    • Unique ref.sliding-tile-display-colorado-10p
    • Product familyComplementos Serie
    • Product groupTile display system
    • TypeAssembly (multiple objects)
    • Date of publishing2025-05-13
    • Edition number1
    • Height (mm)1338
    • Width (mm)807
    • Depth (mm)825
    Related
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryConstruction - Modular Space

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    Christmas Island
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Cocos (Keeling) Islands
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Georgia
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Hong Kong
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Indonesia
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    Iran
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Iraq
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Israel
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Japan
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Jordan
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Kazakhstan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Kuwait
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kyrgyzstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Laos
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Lebanon
    Jamaica
    Kenya
    Tuvalu
    Italy
    Macau
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Malaysia
    Mexico
    Liberia
    Vanuatu
    Latvia
    Maldives
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Mongolia
    Nicaragua
    Madagascar
    Lithuania
    Myanmar (Burma)
    Panama
    Malawi
    Luxembourg
    Nepal
    Puerto Rico
    Mali
    Malta
    North Korea
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Oman
    Saint Lucia
    Mauritius
    Monaco
    Pakistan
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Palestine
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Philippines
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Qatar
    Sint Maarten
    Namibia
    Norway
    Saudi Arabia
    The Bahamas
    Niger
    Poland
    Singapore
    Trinidad and Tobago
    Nigeria
    Portugal
    South Korea
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Sri Lanka
    U.S. Virgin Islands
    Reunion
    Russia
    Syria
    United States
    Rwanda
    San Marino
    Taiwan
    Saint Helena
    Serbia
    Tajikistan
    São Tomé and Príncipe
    Slovakia
    Thailand
    Senegal
    Slovenia
    Türkiye
    Seychelles
    Spain
    Turkmenistan
    Sierra Leone
    Svalbard and Jan Mayen
    United Arab Emirates
    Somalia
    Sweden
    Uzbekistan
    South Africa
    Switzerland
    Vietnam
    South Sudan
    Ukraine
    Yemen
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe