Publish your products
campus 3.1 Barstool
campus 3.1 Barstool

    campus 3.1 Barstool

    4.6 out of 5 stars4.6(7 reviews)

    A SINGLE DESIGN TOTALITY

    Barstool with wooden seat and back on powder coated or chromium plated steel frame

    About

    The Campus chair was launched in 1992 and became an instant success. The design brief was clear: create a functional affordable volume chair for the international contract market. The response was Campus bar stool.

    Variants


    Available as a chair and an armchair, the Campus bar stool comes in a number of variants, with four legs or sled base. Seat and back in veneer, alt. upholstered seat/ seat and back. Campus stacks; Campus links; Campus bar stool can be managed easily with its trolley. Campus bar stool complements conference, office, institutional and residential settings with its quiet capable style.

    Keywords: barstool, bar stool, Bar Stool, Barstool, seating, chair, bar seating, high chair, stool, Stool, ergonomic, furniture, furnishing, seat, sled base, stackable, linkable, upholstered, armchair, arm chair, armrests, arm rests

    Specification
    • Campus chair / armchair / bar stool
      Frame of Ø16 mm powder coated or chromium plated steel tubing. Seat, back and arms of natural ash, birch, oak or walnut alt. stained birch. Stained ash on request. Upholstered seat alt. completely upholstered in fabric or leather. Optional: Armrests in steel-reinforced black polyurethane. Stackable and linkable.

      Campus bar stool chair sled base/armchair sled base
      Sled base of Ø11 mm powder coated or chromium plated solid steel. Glides. Seat and back of natural ash, birch, oak or walnut alt. stained. Stained ash on request. Armrests of white, light grey, grey, black, orange, red, blue green or blue polyamide. Upholstered seat alt. completely upholstered in fabric or leather. Stackable and linkable.

      Weight
      Campus bars stool / chair / armchair - Weight: 4,8/5,2 kg
      Campus chair sled base/armchair sled base - Weight: 5.1/5.6 kg

      Accessories
      Rubber glides
      Felt glides
      Teflon glides
      Chair hanging device
      Linking device Quick Lock 24 cm/28 cm
      Trolley

      Accessories only for Campus armchair
      32x25 cm Laptop work surface right and/or left incl. polyurethane arms.
      Ø28 cm writing tablet right or left incl. black polyurethane arms
      Linking device of metal for bar stool / chair with work surface / writing tablet.

      inspec / Sandler Code:  CAMPUS-3.1-CHR-OAK

      Keywords: barstool, bar stool, Bar Stool, Barstool, seating, chair, bar seating, high chair, stool, Stool, ergonomic, furniture, furnishing, seat, sled base, stackable, linkable, upholstered, armchair, arm chair, armrests, arm rests

    Technical specification
    • Unique ref.campus-3-1-barstool
    • Product familyInspec
    • Product groupLammhults Collection
    • TypeObject (single object)
    • Date of publishing2022-08-18
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Material secondaryWood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_85
    • Uniclass 2015 DescriptionStools
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitleSeating
    • OmniClass Number23-21 23 13 17
    • OmniClass TitleResidential Stools
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit