Publish your products
Iber 7.25
Iber 7.25

    Iber 7.25

    Large two-seat sofa with slender armrests and chrome feet

    Specification

    Technical specification
    • Unique ref.Iber_7-25
    • Product familySandler
    • Product groupVolare Collection
    • TypeObject (single object)
    • Date of publishing2026-01-30
    • Edition number1
    • Height (inches)30.7
    • Width (inches)66.5
    • Depth (inches)34.6
    Related
    • Material mainSteel
    • Material secondaryUpholstery
    • Designed inTürkiye
    • Manufactured inTürkiye
    • Weight Net (Lbs)108.3
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    • OmniClass Number23-21 23 13 15
    • OmniClass TitleResidential Sofas

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit