Publish your products
INTRA Frame kitchen sink FR340NF for inset
Intra
Archived

INTRA Frame kitchen sink FR340NF for inset

Bowl for inset, under- or flush mount. The firm lines and the rounded corners (R25) give a modern and harmonious expression. Delivers with overflow, basket waste, and water trap. OBS! Model for under mount with a smaller rim (10mm) has its own article nr: FR340-10 Bowl for inset, under- or flush mount. The firm lines and the rounded corners (R25) give a modern and harmonious expression. Delivers with overflow, basket waste, and water trap. NOTE! Model for under mount with a smaller rim (10mm) has its own article nr: FR340-10. Bowl size: 340x380x180 mm. Intra Frame is a new generation of kitchen sinks in a more moderate and timeless expression in Scandinavian design. The focus is on balanced clean design and functionality & quality. It is a stainless steel bowl available in different sizes. Practical optional accessories: chopping board in mahogany, glass table and stainless steel colander, all designed for the Frame family.
Specification
  • Intra Frame bowl specification Frame bowls are available in the below variants: • Bowls: • FR155: 155 x 380 x 120 mm • FR340: 340 x 380 x 160 mm. • FR520: 520 x 380 x 180 mm • Material: EN 1.4301, AISI 304 stainless steel • Supplied with basket strainer, overflow and water trap.
Technical specification
  • Unique ref.FR340NF
  • Product familyFrame single bowls
  • Product group103
  • TypeObject (single object)
  • Edition number1
  • Height (mm)160
  • Width (mm)386
  • Depth (mm)426
Related
  • Material mainStainless steel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryKitchen - Sinks
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_96_45
  • Uniclass 2015 DescriptionKitchen sinks
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit