Publish your products
STRUKTURA - Rimless WC pan, P-trap
STRUKTURA - Rimless WC pan, P-trap

    STRUKTURA - Rimless WC pan, P-trap

    Rimless WC pan, P-trap, 64.5 x 34 cm.

    Water-saving dual 2.6/4 L flush or standard dual 3/6 L flush.

    Concealed floor fixings kit E3078-CP not supplied.

    Specification
    • Complementary products

      • ETE131 : Réservoir 2,6/4 L alimentation latérale
      • ETE111 : Réservoir 3/6 L alimentation latérale
      • ETE211 : Réservoir 3/6 L alimentation par-dessous
      • E20606 : Abattant thermodur extra-plat à descente progressive
      • E4270 : Abattant thermodur
      • E70024 : Abattant thermodur à descente progressive
    Technical specification
    • Unique ref.UJX101
    • Product familySTRUKTURA
    • Product groupWC
    • TypeObject (single object)
    • Date of publishing2021-04-22
    • Edition number1
    • Height (mm)390
    • Width (mm)645
    • Depth (mm)340
    Related
    • Material mainCeramics
    • Weight Net (Kg)27
    Classification
    • BIMobject CategorySanitary - Toilets

    Region availability

    Europe Africa
    France
    Morocco
    Russia
    Spain