Publish your products
BRIVE - Single-lever bidet mixer

BRIVE - Single-lever bidet mixer

Brive single-lever bidet mixer

- With supply hoses,

- temperature limiter ring,

- 5/35" fast, easy installation system

- side lift rod,

- metal and plastic waste,

- rotating anti-scale aerator,

- maximum flow rate: 5 l/min.

Specification
  • Single-lever bidet mixer with supply hoses

    Collection : BRIVE - E75763

    Weight : 1,4 kg

    Type of installation : 1 hole

    Product certifications : Certificate of Sanitary Compliance: 15 ACC LY 472

    Flow rate : 5 l/min at 3 bars

    Faucet height : 136 mm

    Connections : with supply hoses

    Mechanism : Ceramic disc cartridge

    Flow Limiter 5 l/mn

    Metal/plastic waste

Technical specification
  • Unique ref.E75763-4
  • Product familyBRIVE
  • Product groupRobinetterie
  • TypeObject (single object)
  • Date of publishing2017-02-09
  • Edition number1
Related
  • Material mainBrass
  • Designed inFrance
  • Weight Net (Kg)1.4
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815

Region availability

Europe Africa
France
Morocco
Russia
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit