Publish your products
KYREO - Ceramic shower tray 100 x 70 x 4 cm
KYREO - Ceramic shower tray 100 x 70 x 4 cm

    KYREO - Ceramic shower tray 100 x 70 x 4 cm

    Ceramic above-the-floor or inset shower tray, rectangular - 100 x 70 x 4 cm - drain Ø 9 cm

    ROBUST: Stable fireclay - no bending when used

    RESISTANT to chemical agents

    Specification
    • Rectangular above-the-floor or inset shower tray

      Dimensions : 100 x 70 x 4 cm

      Weight : 27 kg

      Material : Ceramic

      Type of installation : Above-the-floor or inset

      Form : Rectangular

      Drain : Ø 90 mm (not included)

      10-years guarantee

    Technical specification
    • Unique ref.ENN90
    • Product familyKYREO
    • Product groupReceveur
    • TypeObject (single object)
    • Date of publishing2021-05-06
    • Edition number1
    • Height (mm)40
    • Width (mm)1000
    • Depth (mm)700
    Related
    • Material mainCeramics
    • Designed inFrance
    • Manufactured inMorocco
    • Weight Net (Kg)27
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays

    Region availability

    Europe Africa
    France
    Morocco
    Russia
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit