Publish your products
Reveal® Panel with Surround Trim by James Hardie
Reveal® Panel with Surround Trim by James Hardie
Reveal® Panel with Surround Trim by James Hardie
Reveal® Panel with Surround Trim by James Hardie
Reveal® Panel with Surround Trim by James Hardie
Reveal® Panel with Surround Trim by James Hardie
    Archived

    Reveal® Panel with Surround Trim by James Hardie

    James Hardie Reveal®

    Make a dramatic statement with exposed trim that boldly frames the smooth panels with a modern industrial look. This raised trim catches available light to give your design strong geometric definition. Reveal Surround trim is available primed or with a clear anodized finish and is compatible with either primed or ColorPlus panels.

    Technical specification
    • Unique ref.jh-reveal-panel-surround-trim
    • Product familyWalls
    • Product groupWall Specialties and Trim
    • TypeObject (single object)
    • Date of publishing2017-09-01
    • Edition number1
    • Height (inches)95.5
    • Width (inches)47.5
    Related
    • Material mainFibercement
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)3.1
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationWall
    • UNSPSC nameSiding and exterior wall materials
    • UNSPSC code301518
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 DescriptionWall cladding systems
    • CSI MasterFormat 2014 Code07 46 00
    • CSI MasterFormat 2014 TitleSiding
    • OmniClass Number23-13 37 15
    • OmniClass TitleExterior Siding
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit