Publish your products
Cozy Double Seater High Back
Cozy Double Seater High Back
    JasonL

    Cozy Double Seater High Back

    Hello! I am Cozy Seater High Back Lounge, your go-to for comfort and privacy in the workspace. I effortlessly transform open-plan areas into serene, personalized spaces.

    With a sturdy powder-coated base and a 30mm noise-absorbing back panel, I ensure stability and a peaceful environment. My high-back design supports your upper back, enhancing posture and reducing strain.

    Featuring a fabric back and seat on a steel frame with high-density foam, I offer plush, durable seating. The light grey back and dark grey seat are sleek and modern, while cushions in light grey, light blue, yellow, and pink add a splash of color.

    Ideal for indoor settings, I come with a 5-year warranty and support up to 120kg. Customize me to fit your style and create a workspace that truly works for you.

    Specification
    • Assembly required: Yes

      Warranty (years): 5

      Maximum load (kg): 120

      Product weight (kg): 36.5

      Seats (people): 2

      Back height (mm): 1060

      Back width (mm): 1400

      Seat height (mm): 400

      Seat width (mm): 700

      Seat depth (mm): 700

      Material: Fabric seat and back

      Frame: Black metal

      Finish: Dark grey seat with light grey back

      Use: Suitable for indoor

      Seat foam: High density foam

      Back cushion: Light grey, light blue, pink, yellow

    Technical specification
    • Unique ref.Cozy-Double-Seater-High-Back
    • Product familySofas and Lounges
    • Product groupCozy Sofas and Lounges
    • TypeObject (single object)
    • Date of publishing2025-03-20
    • Edition number1
    • Height (mm)1200
    • Width (mm)1450
    • Depth (mm)725
    Related
    • Material mainFabric
    • Material secondaryMetal
    • Weight Net (Kg)36.5
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture

    Region availability

    Oceania
    Australia