We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Bjork 100 H

Unique ref.: bjork100H
Brand: Jeltec
Product family: Changing stations
Product group: Björk
Width (mm): 1000
Height (mm): 900
Depth (mm): 800
Date of publishing: 2016-10-17
Edition number: 1
Type: Object (single object)
Download (7)
Björk 100h is part of a series of changing tables with a lovely wood finish and a fixed working height (90cm). This changing table has a washing area which is embedded to the right on the table surface. Björk 100h is equipped with 6 wire baskets (suitable for nappy storage) a phthalate-free mattress, high rims, a mixer tap and drainage components. To avoid having to lift children it can supplemented with the changing table steps, Trappan or the traditional changing table steps, Stegen. These tables are available in birch or white laminate


Material main: Wood
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 47

BIMobject Category: Furniture - Other
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 00 00
OmniClass Title: Furnishings, Fixtures and Equipment Products
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings
This product is available in:
Europe
  • Åland Islands
  • Denmark
  • Finland
  • Germany
  • Iceland
  • Norway
  • Sweden
  • United Kingdom

BIMobject®