Publish your products
Changing table Elit 120H Forma Corian
Jeltec

Changing table Elit 120H Forma Corian

Elit120H is an electrical height adjustable changing table with a 57-110 cm working height. The changing table has a washing area embedded to the right on the changing table surface. The changing table is equipped with a phthalate-free mattress, high rims, a mixer tap with pull-out shower and drainage components. Elite 120H is available in Corian®. To avoid heavy lifting Elit can be complemented with Klättra, a practical staircase for changing tables.

To avoid pinch injuries, it is very important to ensure there is enough space for a safety distance when installing changing tables with adjustable hight. Read more about current safety standard under the link Installation guide.

Specification
  • Width: 120H cm

    Depth: 80 cm

    Regulation: Electric, working height 57-110 cm cm

    Variant: Floor standing

    Material specification:

    Floor stand: white metal

    Changing table top, incl. sink on the right, mixer and drain details and high changing table edges (14 cm) in the material Corian® - A pore-free and seamless material that repels moisture, dirt and bacteria.

    Mattress: Cold foam covered with phthalate-free artificial leather, certified according to ÖEKO-TEX Standard 100 class 1.

Technical specification
  • Unique ref.Elit120Hcorian
  • Product familyChanging stations
  • Product groupElit
  • TypeObject (single object)
  • Date of publishing2016-10-18
  • Edition number1
  • Width (mm)1200
  • Depth (mm)800
Related
  • Material mainWood
  • Material secondarySteel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)55
Classification
  • BIMobject CategoryFurniture - Other
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe
Åland Islands
Denmark
Finland
Germany
Iceland
Norway
Sweden
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit