Publish your products
Felino Single lever concealed shower mixer

Felino Single lever concealed shower mixer

Felino Single lever concealed shower mixer
Technical specification
  • Unique ref.WBFA301302CP
  • Product familyFelino
  • Product groupFaucet
  • TypeObject (single object)
  • Date of publishing2020-04-24
  • Edition number1
  • Height (mm)150
  • Width (mm)115
  • Depth (mm)63
Related
  • Material mainBrass
  • Designed inMalaysia
  • Manufactured inMalaysia
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationValve
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Oceania Asia
Australia
Malaysia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit