Publish your products
MEISTERSTÜCK OYO DUO Mod. 1050 1630x770x419mm
MEISTERSTÜCK OYO DUO Mod. 1050 1630x770x419mm
MEISTERSTÜCK OYO DUO Mod. 1050 1630x770x419mm
MEISTERSTÜCK OYO DUO Mod. 1050 1630x770x419mm
MEISTERSTÜCK OYO DUO Mod. 1050 1630x770x419mm
MEISTERSTÜCK OYO DUO Mod. 1050 1630x770x419mm
MEISTERSTÜCK OYO DUO Mod. 1050 1630x770x419mm
MEISTERSTÜCK OYO DUO Mod. 1050 1630x770x419mm
MEISTERSTÜCK OYO DUO Mod. 1050 1630x770x419mm
MEISTERSTÜCK OYO DUO Mod. 1050 1630x770x419mm
    KALDEWEI
    Archived

    MEISTERSTÜCK OYO DUO Mod. 1050 1630x770x419mm

    The KALDEWEI MEISTERSTÜCK OYO DUO is a masterpiece of German engineering, in an unprecedented egg shape made of steel enamel. With this free-standing bathtub, Stefan Diez has created a graceful design sculpture that integrates harmoniously into the bathroom space, flowing and almost floating. Inspired by Japanese porcelain design, the double-walled product impresses with its minimal organic lines and elegant functionality. Thanks to KALDEWEI’s many years of experience, the interior shape of the KALDEWEI MEISTERSTÜCK OYO DUO offers maximum lying comfort and at the same time the possibility of using water as a resource in an environmentally friendly way. Its exterior shape follows the idea of elegance, lightness and naturalness. The design gives the impression of a free-flowing form that has just touched down, appears to be floating and is calmly still. It is an expression of appreciation for the materials processed. Revive your bathroom with the new organic KALDEWEI design!
    Technical specification
    • Unique ref.1050
    • Product familyBathtubs
    • Product groupBathtubs
    • TypeObject (single object)
    • Date of publishing2023-03-10
    • Edition number1
    • Height (mm)419
    • Width (mm)770
    • Depth (mm)1630
    Related
    • Material mainSteel
    • Material secondaryEnamel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)95
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationFurnishing Element
    • ETIM CodeEC011609
    • ETIM NameBath
    • UNSPSC nameBathtubs
    • UNSPSC code30181501
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit