Publish your products
FLOWPOINT ZERO Mod.2410
FLOWPOINT ZERO Mod.2410
    KALDEWEI

    FLOWPOINT ZERO Mod.2410

    FLOW POINT ZERO is the point drain solution for level-access, barrier-free shower areas. Created by designer Werner Aisslinger, the drain system features a high-quality stainless steel cover in five popular colours: Brushed stainless steel, manhattan, graphite, black matt and alpine white matt. Thanks to the innovative Click'n Clean mechanism (patent pending), the drain is easy to clean, while the flexible positioning of the point drain in the shower area offers maximum design freedom. Supplemented by the FLOWDRAIN waste fitting in 2 possible installation heights, the FLOWPOINT ZERO offers reliable sealing and optimum sound insulation - perfect for private bathrooms and project business.

    Technical specification
    • Unique ref.2410
    • TypeAssembly (multiple objects)
    • Date of publishing2025-10-30
    • Edition number1
    • Width (mm)233
    • Depth (mm)60
    Related
    • Material mainStainless steel
    • Weight Net (Kg)0.3
    Classification
    • BIMobject CategorySanitary - Shower Channel
    • IFC classificationFurnishing Element
    • ETIM CodeEC011720
    • ETIM NameShower drain

    Region availability

    Europe
    Austria
    Germany
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit