Publish your products
E-one 130CR Holographic Fireplace
E-one 130CR Holographic Fireplace
E-one 130CR Holographic Fireplace
E-one 130CR Holographic Fireplace
E-one 130CR Holographic Fireplace
E-one 130CR Holographic Fireplace

    E-one 130CR Holographic Fireplace

    Introduction & Main Specification

    The Kalfire E-one 130CR (Corner Right) is an electric corner holographic fireplace with front glass, one side (left or right), and optional heating.

    Realistic Fire Experience

    The projection of 3D holographic flames on the handmade logs imitates true-to-life fire. Options such as the realistic glow bed, crackling sound, and optional Atmos Heating ensure an optimal fire experience.

    Design & Interior Application

    The E-one 130CR stands out as an eye-catching feature in any living space. Admire the holographic flames through the side and be amazed by the realistic fire. With a width of 130cm, it is perfect for use as a cinewall. Kalfire E-one holographic ambient fireplaces can be customised to suit personal preferences. Our exclusive and certified dealers assist with installation and the realisation of your dream design.

    Special Feature Highlight: Atmos Heating

    The E-one is available with an innovative heating element called Atmos Heating. This element is exclusively available for the built-in versions of the Kalfire E-one (all variants except the E-one 100F FR). The heating element provides a pleasant and continuous flow of warm air at a 45-degree angle, ensuring an optimal fire experience that is unique for electric fireplaces.

    Personalisation & Control

    Personalise the intensity and height of the flames, shuffle through flame images, choose the sound, and set the glow bed’s brightness. Save all these settings in the Kalfire Moods to enjoy your customised fire at the click of a button.

    Technical Highlights

    The height of the E-one 130CR ranges from 597 to 728.5 mm, depending on whether the Atmos Heating system is included.

    Specification
    • Key Features

      The Kalfire E-one 130C is an electric corner holographic fireplace with glass on the front and one side (left or right), using 3D holographic projection on handmade logs.

      • Electric corner holographic fireplace
      • Glass on the front and one side (left or right)
      • 3D holographic technology
      • Optional Atmos Heating
      • Endless built-in possibilities

      Dimensions & Technical Data

      • Glass size: 1309 × 372 mm (W × H)
      • Consumption (excl. heating): 110 W
      • Consumption (incl. heating): 2 kW
      • Height range: 597 – 728.5 mm (depending on Atmos Heating option)

      Lighting & Effects

      • Realistic glow bed with adjustable intensity
      • Adjustable flame height and intensity
      • Shuffle through different flame images

      Sound

      • Crackling sound effect

      Special Feature Highlight: Atmos Heating

      • Innovative heating element providing a pleasant, continuous warm airflow at a 45° angle
      • Exclusively available for built-in versions of the Kalfire E-one (all variants except the E-one 100F FR)

      Product Options

      • Single HD flame technology
      • Dual HD flame technology
      • Atmos Heating

      Interior Options

      • Bottom plate design
      • Bottom plate flat

      Control & Personalisation

      • Adjust flame height, intensity, flame images, and glow bed
      • Save preferred settings in Kalfire Moods for one-touch activation
    Technical specification
    • Unique ref.e-one-130cr-holographic-fireplace
    • Product familyHolographic fireplace
    • Product groupCorner fireplace
    • TypeObject (single object)
    • Date of publishing2023-12-13
    • Edition number1
    • Height (mm)597
    • Width (mm)1354
    • Depth (mm)492
    Related
    • Material mainABS
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • Uniclass 2015 CodePr_70_60_82_43
    • Uniclass 2015 DescriptionInset open fires
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 11
    • OmniClass TitleElectric Fireplace

    Region availability

    Europe North America
    Albania
    United States
    Andorra
    Austria
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City