This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ALVA - Storage H1230 B1230 D475

Unique ref.: alva-av1233
Brand: Karl Andersson & Söner
Product family: Storage
Product group: Alva
Width (mm): 1230
Height (mm): 1230
Depth (mm): 475
Date of publishing: 2020-10-05
Edition number: 1
Type: Object (single object)
Download (11)
Alva shelving (design Rainer Mutsch) comprises slender strips of wood held securely in place by the shelves they suspend to create a construction that is as strong and stable as it is stunning to behold. The design takes the material to its limits by utilising the torsional strength of wood to create a structure of high rigidity. Alva is light and airy in appearance, but it is extremely sturdy too. Alva makes an ideal room divider, but it can also be used as shelving beside a sofa or armchair, while the round shelf provides a smart solution for corner storage.

The wood is oak or ash, finished with standard stains on ash, or white glaze on oak and ash. Alternatively, you can combine finishes and choose wooden frames in a standard stain on ash and shelves in oak or ash. The shelving is supplied assembled, with adjustment screws on the base. Shelves and wooden frames are detachable.


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 55

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2015 Code: Pr_40_30_78
Uniclass 2015 Description: Shelves and storage units
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 23 17
OmniClass Title: Residential Storage Units
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

Architonic

Architonic Additional Information

Architonic Additional Information

Additional links and information from the same product in Architonic

Name Value
Architonic ID 20121027
Architonic Product URL https://www.architonic.com/en/product/karl-andersson-soner-alva-av1233/20121027
Designer Rainer Mutsch
Designer Profile https://www.architonic.com/en/microsite/rainer-mutsch/8107257
Launch Year 2020

BIMobject SEEK Properties

Furniture - Shelving & Storage

Name Value
Material Wood
Number Of Shelves 4
Shelf Depth 450 mm
Shelf Width 1200 mm
Weight 60 kg

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Wood

BIMobject®