Publish your products
Colo Chair - Suspension bracket
Colo Chair - Suspension bracket

    Colo Chair - Suspension bracket

    Colo Chair (2022) derives its name from the city of Cologne, which is home to the design studio behind this product. Karl Andersson & Söner wanted a chair that offered good seating comfort, both with and without a padded seat, and one that combined a high sensation of natural wood with elegant lines and an innovative design that ensured it was both versatile and linkable. The result was the folding Colo Chair – the perfect solution not only when flexible seating arrangements are required, but also for more permanent set-ups in lunchrooms, cafés, restaurants, canteens and conference rooms. And, for that matter, at home as well, as an extra chair that can be hung out of the way on the wall, ready for use when needed.
    Specification
    • The solid wood frame supports a compression-pressed wooden seat and backrest. All fittings are made of stainless steel. Choose from oak or ash, standard stains on ash, or white glaze on oak or ash. The legs have felt floor protectors. Optional extras are seat pads covered in fabric or leather, link fittings and solid wood suspension brackets 160 mm deep in the same finish as the chair. Maximum two chairs per bracket. A trolley in a black finish with metal handles and locking wheels is also available for storing and transporting up to 12 chairs. Colo Chair weighs 3.4 kg or 4.3 kg with a covered seat pad. When chair is fold the thickness is 72 mm. The appropriate hand tools are all that is required to simply separate each chair into its component parts.
    Technical specification
    • Unique ref.colochair-ccu2
    • Product familySeating
    • Product groupColo Chair
    • Date of publishing2022-07-07
    • Edition number1
    • Height (mm)38
    • Width (mm)38
    • Depth (mm)160
    Related
    • Material mainWood
    • Designed inGermany
    • Manufactured inSweden
    • Weight Net (Kg)0.2
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit