Publish your products
Kinesurf  Nova - Shower tray
Kinesurf  Nova - Shower tray
Kinesurf  Nova - Shower tray
Kinesurf  Nova - Shower tray
Kinesurf  Nova - Shower tray
Kinesurf  Nova - Shower tray
Kinesurf  Nova - Shower tray
Kinesurf  Nova - Shower tray
Kinesurf  Nova - Shower tray
Kinesurf  Nova - Shower tray
    KINEDO

    Kinesurf Nova - Shower tray

    Ultra-low profile shower tray for surface-mounted or recessed installation


    Specification
      • Available sizes • 80 × 80 cm • 90 × 90 cm • 100 × 100 cm
      • Ultra-low profile waste with 360° rotating outlet (25 L/min)
      • Color: glossy white / matte white / matte anthracite grey / matte concrete grey / matte black / matte sand / matte taupe
      • Polished or colored stainless-steel drain grate
      • For installation without recessing the screed, consider Kinesurf with a height of 9/10.5 cm
      • Optional: adjustable leg kit for Kinesurf 3 cm, allowing a total height of 10 to 15 cm
      • Slip resistance rating: PN6 or PN24
    Technical specification
    • Unique ref.KIN020001
    • Product familyThe shower
    • Product groupShower trays
    • TypeObject (single object)
    • Date of publishing2019-03-01
    • Edition number1
    Related
    • Material mainAcrylic
    Classification
    • BIMobject CategorySanitary - Shower trays

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City