Publish your products
Smart Express A 3V - Shower door
Smart Express A 3V - Shower door
Smart Express A 3V - Shower door
Smart Express A 3V - Shower door
Smart Express A 3V - Shower door
Smart Express A 3V - Shower door
Smart Express A 3V - Shower door
Smart Express A 3V - Shower door
Smart Express A 3V - Shower door
    KINEDO

    Smart Express A 3V - Shower door

    Corner entry with 3 panels, 2 of them sliding

    Specification
      • 6 mm clear glass with anti-limescale treatment
      • Available in 70, 80, or 90 cm widths
      • Optimized passage width
      • White or chrome aluminum profile
      • Easy cleaning thanks to removable bottom door panels
        Technical specification
        • Unique ref.KIN040008
        • Product familyThe shower
        • Product groupShower enclosures
        • TypeObject (single object)
        • Date of publishing2019-12-01
        • Edition number1
        Related
        • Material mainAluminium
        • Material secondaryGlass
        • Designed inFrance
        • Manufactured inFrance
        Classification
        • BIMobject CategorySanitary - Shower screens
        • UNSPSC nameBathtub or shower enclosures
        • UNSPSC code30181507
        • Uniclass 2015 CodePr_40_20_06_79
        • Uniclass 2015 DescriptionShower enclosures
        • CSI MasterFormat 2014 Code10 28 19
        • CSI MasterFormat 2014 TitleTub and Shower Enclosures
        • OmniClass Number23-31 17 17
        • OmniClass TitleShower Enclosures
        • CSI UniFormat II CodeC10
        • CSI UniFormat II TitleINTERIOR CONSTRUCTION

        Region availability

        Europe
        Åland Islands
        Albania
        Andorra
        Austria
        Belarus
        Belgium
        Bosnia and Herzegovina
        Bulgaria
        Croatia
        Cyprus
        Czech Republic
        Denmark
        Estonia
        Faroe Islands
        Finland
        France
        Germany
        Gibraltar
        Greece
        Guernsey
        Hungary
        Iceland
        Ireland
        Isle of Man
        Italy
        Jersey
        Latvia
        Liechtenstein
        Lithuania
        Luxembourg
        Malta
        Moldova
        Monaco
        Montenegro
        Netherlands
        North Macedonia
        Norway
        Poland
        Portugal
        Romania
        Russia
        San Marino
        Serbia
        Slovakia
        Slovenia
        Spain
        Svalbard and Jan Mayen
        Sweden
        Switzerland
        Ukraine
        United Kingdom
        Vatican City