We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

SERIE P

Unique ref.: serie-p
Brand: Kinnarps
Product family: SERIE[P]
Product group: Desks
Date of publishing: 2018-10-11
Edition number: 1
Type: Showcase (model)
Download (4)

DESIGNED FOR MOVEMENT AND VARIATION. We have designed the stable sit/stand desks in Series[P] to suit today's flexible working life. They are easy to raise and lower, available in many different finishes with smart options and fulfil all ergonomic requirements for movement and variation.

Work flexibly, independently or in a group. Series[P] is perfect for all needs, situations and working environments. The quick, silent desk height adjustment means that you can easily alternate between standing and sitting and provide good ergonomics however you are feeling on the day or whatever the shape of your body. The stylish design and smart accessories such as cable management, modesty panels and a powerbox mean that Series[P] can always be customised to the person, task and surroundings.

TOP 23 mm. Chipboard with wood veneer (beech, birch, oak) and clear lacquered solid wood lipping or laminate (white, light grey, birch,
beech, oak, grey oak, amouk) and plastic lipping. UNDERFRAME Rectangular legs (white, black, silver). Height-adjustable underframe
with motor enclosed in sound-absorbing Re:fill material. Lift capacity 100 kg at 40 mm/sec. DESK HEIGHT 625-1,275 mm and 680-1,180 mm.
OPTIONS Sliding top, chamfered edge, desktop storage, powerbox, cable tray in three different versions, modesty panel in veneer or metal,
wireless charging unit, cable port with power socket, cable lock. SCALE 1:100 UNIT mm


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Furniture - Office Desks & Tables
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8531
Uniclass 1.4 Description: Desks and tables
Uniclass 2.0 Code: PR-31-22
Uniclass 2.0 Description: Desks, Tables And Worktops
Uniclass 2015 Code: Pr_40_50
Uniclass 2015 Description: Furnishings
NBS Reference Code: 31-22
NBS Reference Description: Desks, Tables And Worktops
CSI MasterFormat 2014 Code: 12 51 23
CSI MasterFormat 2014 Title: Office Tables
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Furniture - Office Desks & Tables

Name Value
Depth 800 mm — 900 mm
Desk Material wood ; veneer ; laminate
Height 625 mm — 1275 mm
Leg Material metal
Width 1200 mm — 2000 mm

BIMobject®