This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

86 CM Gas Hob

Unique ref.: KHGD5-86510
Brand: KitchenAid
Product family: Hobs
Product group: Gas
Width (mm): 860
Height (mm): 49
Depth (mm): 510
Date of publishing: 2017-03-14
Edition number: 1
Type: Object (single object)
Download (8)
The 86 cm gas-on-glass hob offers a simple yet harmonious design that has been specially created to ensure the ultimate practical cooking experience.
The five-burner ceramic glass hob includes a powerful professional 5 kW double crown burner and a wok adapter so you can serve up excellent results time after time. The cast-iron pan supports are dishwasher safe. Standard installation.


Material main: Glass
Material secondary:
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 17.6

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 1.4 Code: L831
Uniclass 1.4 Description: Kitchen furniture
Uniclass 2.0 Code: EE-70
Uniclass 2.0 Description: Electrical Elements
NBS Reference Code: 70
NBS Reference Description: Electrical Elements
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

BIMobject®