WCF-VESF / WCF-VESF-E ELBRUS for medium loads
Vinylester two-component (10:1 ratio) is styrene-free bonded anchoring system approved for use in uncracked concrete with medium performance level. Suitable for both DIY applications and also professional use.
SUBSTRATES
• Uncracked concrete (option 7) C20/25 to C50/60.
• Reinforced and non-reinforced concrete.
• Dry, wet concrete and flooded holes (Cat 2).
INSTALLATION TEMPERATURE RANGE
WCF-VESF-300 - for normal installation conditions: 5°C to 30°C
WCF-VESF-410 - for normal installation conditions: 5°C to 30°C
WCF-VESF-E-300 - for summer (tropical) installation conditions: 10°C to 45°C
WCF-VESF-E-410 - for summer (tropical) installation conditions: 10°C to 45°C
CARTRIDGE SIZE
WCF-VESF-300 - 300 ml
WCF-VESF-410 - 410 ml
WCF-VESF-E-300 - 300 ml
WCF-VESF-E-410 - 410 m
APPROVED STEEL ELEMENTS
• Threaded rods M8-M24 made of galvanized steel grades: 5.8, 8.8, 10.9;
• Threaded rods M8-M24 made of stainless steel grades: A2-70, A4-70, A4-80;
• Threaded rods M8-M24 made of HCR steel: 1.4529 and 1.4565;
• Galvanized or hot-dip galvanized rods and thermodiffusion;
APPLICATIONS
• Anchoring of base plates, brackets, consoles when load-bearing capacity is less critical.
• Fastenings in safety related non-structural applications e.g. handrails, guard rails, canopies, cantilevers etc.
• Design method according to EOTA Technical Report TR029 and EN-1992-4:2018.
STYRENE-FREE
Being free of styrene is well suited and safe for use indoors and in confined spaces.
NO STRESS IN SUBSTRATE DURING INSTALLATION
By avoiding mechanical expansion, they do not introduce during installation stress into the substrate and can be installed close to each other and to substrate edges.
FAST CURING
Resin is designed to cure fast so you can load the fastening point earlier.
ADDITIONAL MIXING NOZZLE FOR CARTRIDGE SIZE 300 ml
Two mixing nozzles for one cartridge allow to reuse remaining resin for next anchoring works. After finishing installation, leave used mixing nozzle on the cartridge until next anchoring job. Then remove used mixing nozzle with cured resin inside and screw a new one. The injection anchor is ready for another works.
Region availability
| Asia | Europe | North America |
|---|---|---|
India | Austria | Canada |
Israel | Belgium | United States |
Qatar | Bosnia and Herzegovina | |
Saudi Arabia | Croatia | |
Türkiye | Czech Republic | |
United Arab Emirates | Denmark | |
Finland | ||
France | ||
Germany | ||
Hungary | ||
Ireland | ||
Italy | ||
Lithuania | ||
Netherlands | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Sweden | ||
Ukraine | ||
United Kingdom |