WDBLP
∅6, ∅8, ∅10
Concrete countersunk head screw for quick installation of permanent and temporary fastenings.
SUBSTRATES
Normal weight cracked or uncracked concrete, reinforced or unreinforced of strength class from C20/25 to C50/60
SCREW MATERIAL
Carbon steel
CORROSION PROTECTION
• Galvanized
INSTALLATION METHOD
• Push-through installation
APPLICATION
•
Installation of metal profiles.
•
Installation of pipelines and ventilation ducts.
•
Installation of handrails and guard rails.
•
Installation of temporary fastenings.
•
Installation of beams and sills.
•
Installation of equipment on construction site.
•
Installation of steel decorative elements.
•
Installation of mounting rails and brackets.
•
Installation of seasonal garden arrangement elements.
Region availability
| Asia | Europe | North America |
|---|---|---|
India | Austria | Canada |
Israel | Belgium | United States |
Qatar | Bosnia and Herzegovina | |
Saudi Arabia | Croatia | |
Türkiye | Czech Republic | |
United Arab Emirates | Denmark | |
Finland | ||
France | ||
Germany | ||
Hungary | ||
Ireland | ||
Italy | ||
Lithuania | ||
Netherlands | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Sweden | ||
Ukraine | ||
United Kingdom |