Publish your products
Mira Event XS Thermostatic Dual
Mira Event XS Thermostatic Dual
Mira Event XS Thermostatic Dual
Mira Event XS Thermostatic Dual
Mira Event XS Thermostatic Dual

    Mira Event XS Thermostatic Dual

    Bursting with performance. Bringing safe, powerful showering with the added benefit of a dual shower.

    Dual outlet - Combines the experience of a deluge overhead and a separate handshower to divert between the two in an instant

    200mm deluge overhead and 90mm single mode handshower

    Separate temperature and flow to fine tune your perfect shower

    The Ideal Replacement - Shares the same footprint and screw holes as previous Mira Event models, making replacement easy

    Rub-clean nozzles helps keep showerhead limescale free

    Technical specification
    • Unique ref.mira-event-xs-thermostatic-dual
    • Product familyPower
    • Product groupEvent
    • TypeObject (single object)
    • Date of publishing2022-07-07
    • Edition number1
    • Height (mm)710
    • Width (mm)260
    • Depth (mm)115
    Related
    • Material mainChrome
    • Material secondaryPlastic
    • Weight Net (Kg)5.22
    Classification
    • BIMobject CategorySanitary - Showers

    Region availability

    Europe
    Ireland
    United Kingdom