Publish your products
Mira Platinum Dual Ceiling Fed - High Pressure Combi Boiler
Mira Platinum Dual Ceiling Fed - High Pressure Combi Boiler
Mira Platinum Dual Ceiling Fed - High Pressure Combi Boiler
Mira Platinum Dual Ceiling Fed - High Pressure Combi Boiler

    Mira Platinum Dual Ceiling Fed - High Pressure Combi Boiler

    The Mira Platinum Dual, with wireless digital technology, offers ultimate control. With two showerheads that can work together it's a sensational showering experience. Ceiling fed, high pressure option.
    Specification
    • Thermostatic technology Automatic shutdown Maximum temperature setting for increased safety Water entry points: Top - Ceiling Fed Inlet Connections: 15mm push fit (supplied) or 15mm compression Wireless data connection to digital mixer Supply voltage: 230v + 10% Supply rating: 3 amp Cold water range 1°C - 20°C Hot water range 55°C - 65°C Minimum maintained pressure: High pressure 0.5 bar (5 metre head) Maximum maintained pressure: High pressure 5.0 bar (50 metre head) Maximum static pressure: High pressure 10.0 bar (100 metre head0 Flow rate up to 16 l/m at 1 bar Separate temperature and flow controls Programmable functions Large, long life filters Replaceable cartridge Build in push-fit isolators 250mm deluge head and Mira 360 showerhead WRAS approved KIWA UK approved
    Technical specification
    • Unique ref.PLATINUMDUALCFHP
    • Product familyDigital
    • Product groupPlatinum
    • TypeObject (single object)
    • Date of publishing2021-07-08
    • Edition number1
    • Height (mm)600
    • Width (mm)315
    • Depth (mm)150
    Related
    • Material mainBrass
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)5.98
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationOutlet
    • Uniclass 2015 CodeSL_35_80_80
    • Uniclass 2015 DescriptionShowers

    Region availability

    Europe
    Ireland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit