Publish your products
Artifacts™ 36" bathroom vanity cabinet
Artifacts™ 36" bathroom vanity cabinet
Artifacts™ 36" bathroom vanity cabinet
Artifacts™ 36" bathroom vanity cabinet
Artifacts™ 36" bathroom vanity cabinet
Artifacts™ 36" bathroom vanity cabinet
Artifacts™ 36" bathroom vanity cabinet
    Kohler

    Artifacts™ 36" bathroom vanity cabinet

    Elegant minimalist design meets midcentury traditional influence and Kohler craftsmanship in the Artifacts bathroom vanity. This simply ornamented, all-drawer cabinet features cornice molding, reminiscent of an American Federal-style bookcase, while flared solid-wood legs inspired by early nineteenth-century linen presses elevate the vanity’s style and off-floor functionality. Customize your bathroom centerpiece with a coordinating quartz top, contrasting industrial-style drawer pulls, and organizational in-drawer accessories (sold separately)—for a look that fits your aesthetic and space.

    Features

    • Featuring durable, beautiful water-based finishes that are better for the environment
    • Two solid-wood drawers with dovetail construction
    • Soft-close undermount drawer slides for smooth opening
    • Full-extension 21" (533 mm) deep drawer provides ample storage
    • Customize your storage with optional accessories such as electrical outlets, drawer organizers, and containers (sold separately)
    • Coordinates with K-33561 Artifacts 13" (330 mm) cabinet pulls and K-99680-SH18 Artifacts 36" (914 mm) roll-out tray (sold separately)
    • Combines with Silestone® quartz vanity tops, backsplashes, and side splashes, and KOHLER sinks (sold separately)

    Material

    • Plywood and moisture-resistant MDF
    • The nature of wood grain can cause variations in stain depth. Our expert craftspeople hand-apply the stain to blend these variations

    Installation

    • Professional installation recommended

    Notice to California Customers

    • WARNING: Drilling, sawing, sanding or machining wood products can expose you to wood dust, a substance known to the State of California to cause cancer. Avoid inhaling wood dust or use a dust mask or other safeguards for personal protection. For more information go to www.P65Warnings.ca.gov/wood

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-33559
    • Product familyFurniture
    • Product groupArtifacts™
    • TypeObject (single object)
    • Date of publishing2024-01-09
    • Edition number1
    • Height (inches)34.49
    • Width (inches)35.98
    • Depth (inches)21.89
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Storage
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-21 19 15 33
    • OmniClass TitleResidential Specialty Casework

    Region availability

    North America
    Canada
    Mexico
    United States