Publish your products
Discontinued - archive 3/29/2022
Kohler
Archived

Discontinued - archive 3/29/2022

The MasterShower transfer valve brings a new level of innovation and flexibility as a custom shower solution. When paired with compatible trim, its three-way design allows control of up to three separate components to six different outputs, and can also easily be configured as a two-way transfer valve.

Features

  • MasterShower transfer valve ships as a three-way transfer valve, but can easily be configured for use as a two-way transfer valve.
  • Patented K-joint installation ensures consistent trim appearance, regardless of variability in valve rough-in (included with trim).
  • Required transfer valve trim works in both two- and three-way applications.
  • Controls all functions from a single valve.
  • 18.0 gpm (gallons per minute) flow rate when using one outlet and 20.8 gpm flow rate when using two outlets.
  • 3/4-inch NPT inlet connection and three 1/2-inch NPT outlet connections.
  • Requires transfer valve trim (sold separately).

Material

  • Brass construction.

Technical specification
  • Unique ref.kohler-728-k
  • Product familyMixing Valves for Liquid Services
  • Product groupMastershower®
  • TypeObject (single object)
  • Date of publishing2015-03-23
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Valves
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit